CAD model selection
Selectable products: 63
Company
Bossard Catalog
Description
BN 9524 - Hexalobular (6 Lobe) socket flat head screws with special low head, fully threaded, cl. 08.8, zinc plated blue
Bill of material
BN 9524 3555988 hexalobular socket flat head screw M2x4
BNARTNR
Identification
3555988
BNMAT
Material
Steel 08.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
2.0
mm
D3
Thread core diameter
1.509
mm
P
Threaded pitch
0.400
mm
L
Nominal length
4
mm
DK
Head diameter (d2)
4.000
mm
K
Head height max.
1.270
mm
A1
max. (a)
1.200
mm
INNENSECHSRUN
X5
A
~
1.500
mm
T
max.
0.900
mm
Preview - Generation
Preview
3D
Dimension
2D