CAD model selection
Selectable products: 40
Company
Bossard Catalog
Description
BN 11491 - Hex head screws fully threaded (ISO 4017; DIN 933), cl. 5.6, zinc plated yellow
Bill of material
BN 11491 1146947 hex head screw M16x25
BNARTNR
Identification
1146947
BNNORM1
ISO 4017
BNNORM2
DIN 933
BNMAT
Material
Steel 5.6 annealed
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
16.000
mm
D3
Thread core diameter
13.546
mm
P
Threaded pitch
2.000
mm
L
Nominal length
25.000
mm
B
Thread length
19.000
mm
A
Distance from the last full form thread to the bearing face max.
6.000
mm
C
Height of plate lug (or thickness of the flange or collar) max.
0.800
mm
DA
Inner diameter of bearing surface max.
17.700
mm
DW
Diameter of the bearing face min.
22.490
mm
E
Width across corners min.
26.750
mm
K
Nominal head height
10.000
mm
R
Transition radius under head min.
0.600
mm
S
Across-flats-dimension max.
24.000
mm
Preview - Generation
Preview
3D
Dimension
2D