CAD model selection
Selectable products: 22
Company
Bossard Catalog
Description
BN 13281 - Hex head assembled screws with captive flat washer DIN 6902 A (DIN 933 Z1; DIN 6902 A), A2
Bill of material
BN 13281 3061302 hexagon head assembled screw M6x25
BNARTNR
Identification
3061302
BNNORM1
DIN 933 Z1
BNNORM2
DIN 6902 A
BNMAT
Material
INOX A2
D
Nominal thread diameter
6.000
mm
P
Thread pitch
1.000
mm
L
Nominal length
25.000
mm
PK
Product class
A
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.500
mm
DA
Inner diameter of bearing surface max.
6.800
mm
DW
Diameter min.
8.900
mm
E
Width across corners min.
11.050
mm
K
Nominal head height
4.000
mm
R
Transition radius under head min.
0.250
mm
S
Across-flats-dimension max.
10.000
mm
H
1.600
mm
Preview - Generation
Preview
3D
Dimension
2D