CAD model selection
Selectable products: 55
Company
Bossard Catalog
Description
BN 1526 - Hex head bolts partially threaded (ISO 4014; ~DIN 931), cl. 5.6, zinc plated yellow
Bill of material
BN 1526 1166077 hex head bolt M16x110
BNARTNR
Identification
1166077
BNNORM1
ISO 4014
BNNORM2
~DIN 931
BNMAT
Material
Steel 5.6 annealed
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
16.000
mm
D3
Thread core diameter
13.546
mm
P
Threaded pitch
2.000
mm
L
Nominal length
110.000
mm
LS
Shank length min.
62.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
72.000
mm
B
Thread length
38.000
mm
BX1
B for L <= 125
38.000
mm
BX2
B for 125<L<=200
44.000
mm
BX3
B for L > 200
57.000
mm
C
Height of plate lug (or thickness of the flange or collar) max.
0.800
mm
DA
Inner diameter of bearing surface max.
17.700
mm
DS
max.
16.000
mm
DW
Diameter of the bearing face min.
22.490
mm
E
min.
26.750
mm
LF
max.
3.000
mm
K
Head height
10.000
mm
KW
min.
6.870
mm
R
Transition radius under head min.
0.600
mm
S
Across-flats-dimension max.
24.000
mm
Preview - Generation
Preview
3D
Dimension
2D