CAD model selection
Selectable products: 29
Company
Bossard Catalog
Description
BN 20587 - Hex head screws partially threaded (DIN 931, ISO 4014), aluminum, natural anodized
Bill of material
BN 20587 3541630 hex head bolt M12x40
BNARTNR
Identification
3541630
BNNORM1
DIN 931
BNNORM2
ISO 4014
BNMAT
Material
Aluminum P60
BNSURFACE
Surface
natural anodized
D
Nominal thread diameter
12.000
mm
D3
Thread core diameter
9.853
mm
P
Threaded pitch
1.750
mm
L
Nominal length
40.000
mm
B
Thread length
34.750
mm
BX1
B for L <= 125
30.000
mm
BX2
B for 125<L<=200
36.000
mm
BX3
B for L > 200
49.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
5.250
mm
LS
Shank length min.
3.062
mm
C
Height of plate lug (or thickness of the flange or collar) max.
0.600
mm
DA
Inner diameter of bearing surface max.
13.700
mm
DS
Shank diameter min.
11.730
mm
DW
min.
17.400
mm
E
Width across corners min.
21.100
mm
K
Head height
7.500
mm
R
Transition radius under head min.
0.600
mm
S
Across-flats-dimension max.
19.000
mm
A
Distance
5.250
mm
Preview - Generation
Preview
3D
Dimension
2D