CAD model selection
Selectable products: 24
Company
Bossard Catalog
Description
BN 2846 - Hex head flange screws / bolts fully and partially threaded (DIN 6921; EN 1665), cl. 8.8, zinc plated yellow
Bill of material
BN 2846 1487906 hex head flange screw / bolt M10x25
BNARTNR
Identification
1487906
BNNORM1
DIN 6921
BNNORM2
EN 1665
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
10
mm
D3
Thread core diameter
8.160
mm
P
Threaded pitch
1.500
mm
L
Nominal length
25.000
mm
B
Distance
20.500
mm
BX1
B for L <= 125
26.000
mm
BX2
B for 125<L<=200
32.000
mm
BX3
B for L > 200
0.000 mm
LS
Shank length
0.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
4.500
mm
C
Height of plate lug (or thickness of the flange or collar) min.
1.500
mm
S
Across-flats-dimension max.
15.000
mm
R
Transition radius under head
0.400
mm
K
Head height max.
9.200
mm
DC
Flange diameter max.
22.300
mm
DW
Diameter of the bearing face min.
19.600
mm
E
Width across corners min.
16.500
mm
F
Distance max.
2.000
mm
R1
Radius min.
0.400
mm
DA
Diameter max. rule
11.200
mm
Preview - Generation
Preview
3D
Dimension
2D