CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 439 - Hex head screw plugs with shoulder, metric fine thread (DIN 910), steel, zinc plated blue, without sealing ring
Bill of material
BN 439 1186442 hex head screw plug M18x1.5
BNARTNR
Identification
1186442
BNNORM1
DIN 910
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
18.000
mm
D3
Thread core diameter
16.160
mm
P
Threaded pitch
1.500
mm
L
Nominal length
24.000
mm
I
Screw in depth
12.000
mm
DC
Flange diameter h14
23.000
mm
C
Collar height +0.5 / 0
4.000
mm
E
Hex outside wide min.
18.720
mm
H
Hex height ±1/2 IT 15
8.000
mm
S
Width across flats
17.000
mm
Preview - Generation
Preview
3D
Dimension
2D