CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 441 - Hex head screw plugs with shoulder, metric fine thread (DIN 910), steel, plain, with sealing ring
Bill of material
BN 441 1186655 hex head screw plug M16x1.5
BNARTNR
Identification
1186655
BNNORM1
DIN 910
BNMAT
Material
Steel
BNSURFACE
Surface
plain
D
Nominal thread diameter
16.000
mm
D3
Thread core diameter
14.160
mm
P
Threaded pitch
1.500
mm
L
Nominal length
21.000
mm
I
Screw in depth
12.000
mm
DC
Flange diameter h14
21.000
mm
C
Collar height +0.5 / 0
3.000
mm
E
Hex outside wide min.
18.720
mm
H
Hex height ±1/2 IT 15
6.000
mm
S
Width across flats
17.000
mm
Preview - Generation
Preview
3D
Dimension
2D