CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 445 - Hex head screw plugs with shoulder, metric fine thread (DIN 7604 C), steel, zinc plated blue
Bill of material
BN 445 1187031 hex head screw plug C M26x1.5
BNARTNR
Identification
1187031
BNNORM1
DIN 7604 C
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
26.000
mm
D3
Thread core diameter
24.160
mm
P
Threaded pitch
1.500 mm
L
Nominal length
22.500
mm
S
Width across flats
22.000
mm
DC
Flange or flange diameter h14
31.000
mm
C
Height of plate lug (flansch or collar thickness) +0.2 / 0
2.500
mm
DE
Diameter groove +0.5 / 0
16.000
mm
DK
Head diameter min.
24.490
mm
K
Head height
8.000
mm
I
Screw deep ± 0.2
12.000 mm
T
Depth center bore +0.6 / -0.3
10.000
mm
Preview - Generation
Preview
3D
Dimension
2D