CAD model selection
Selectable products: 27
Company
Bossard Catalog
Description
BN 4965 - Slotted hex head screws fully threaded (DIN 933 Sz), A2
Bill of material
BN 4965 3061337 slotted hexagon head screw M5x25
BNARTNR
Identification
3061337
BNNORM1
DIN 933 Sz
BNMAT
Material
INOX A2
D
Nominal thread diameter
5.000
mm
D3
Thread core diameter
4.019
mm
P
Thread pitch
0.800
mm
L
Nominal length
25.000
mm
B
Thread length
22.600
mm
A
Distance max.
2.400
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.500
mm
DA
Inner diameter of bearing surface max.
5.700
mm
DW
Diameter min.
6.900
mm
E
Width across corners min.
8.790
mm
K
Nominal head height
3.500
mm
R
Transition radius under head min.
0.200
mm
S
Across-flats-dimension max.
8.000
mm
N
min.
1.260
mm
T
min.
1.400
mm
X
Thread rudiment
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D