CAD model selection
Selectable products: 46
Company
Bossard Catalog
Description
BN 503 - Hex head screws fully threaded (~DIN 933; ~ISO 4017), brass, nickel plated
Bill of material
BN 503 1194429 hex head screw M6x20
BNARTNR
Identification
1194429
BNNORM1
~DIN 933
BNNORM2
~ISO 4017
BNMAT
Material
Brass
BNSURFACE
Surface
nickel plated
D
Nominal thread diameter
6.000
mm
D3
Thread core diameter
4.773
mm
P
Pitch
1.000
mm
L
Nominal length
20.000
mm
B
Thread length
17.000
mm
A
Distance max.
3.000
mm
C
Height of plate lug (or thickness of the flange or collar) max.
0.500
mm
DA
Inner diameter of bearing surface max.
6.800
mm
DW
Diameter min.
8.900
mm
E
Angle dimension min.
11.050
mm
K
Nominal head height
4.000
mm
R
Transition radius under head min.
0.250
mm
S
Across-flats-dimension max.
10.000
mm
X
Thread rudiment
1.250
mm
Preview - Generation
Preview
3D
Dimension
2D