CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 20541 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc plated blue with CresaCoat® C 313 Silver
Bill of material
BN 20541 3571835 hex head screw M10x40
BNARTNR
Identification
3571835
BNNORM1
DIN 933
BNNORM2
ISO 4017
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated blue with CresaCoat® C 313 Silver
D
Nominal thread diameter
10.000
mm
D3
Thread core diameter
8.160
mm
P
Thread pitch
1.500
mm
L
Nominal length
40.000
mm
B
Thread length
35.500
mm
A
Distance max.
4.500
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.600 mm
DA
Inner diameter of bearing surface max.
11.200
mm
DW
Diameter min.
15.600
mm
E
Width across corners min.
18.900
mm
K
Nominal head height
6.400
mm
R
Transition radius under head min.
0.400
mm
S
Across-flats-dimension max.
17.000
mm
X
Thread rudiment
1.900
mm
Preview - Generation
Preview
3D
Dimension
2D