CAD model selection
Selectable products: 58
Company
Bossard Catalog
Description
BN 21200 - Hex head screws fully threaded
Bill of material
BN 21200 3639934 hex head screw M12x40
BNARTNR
Identification
3639934
BNNORM1
DIN 933
BNNORM2
ISO 4017
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
D
Nominal thread diameter
12.000
mm
D3
Thread core diameter
9.853
mm
P
Thread pitch
1.750
mm
L
Nominal length
40.000
mm
B
Thread length
34.750
mm
A
Distance max.
5.250
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.600
mm
DA
Inner diameter of bearing surface max.
13.700
mm
DW
Diameter min.
17.400
mm
E
Width across corners min.
21.100
mm
K
Nominal head height
7.500
mm
R
Transition radius under head min.
0.600
mm
S
Across-flats-dimension max.
19.000
mm
X
Thread rudiment
2.200
mm
Preview - Generation
Preview
3D
Dimension
2D