CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 559 - Hex head screw plugs with shoulder, pipe thread (DIN 910), brass, nickel plated
Bill of material
BN 559 1215523 hex head screw plug G3/8A
BNARTNR
Identification
1215523
BNNORM1
DIN 910
BNMAT
Material
Brass
BNSURFACE
Surface
nickel plated
D
Nominal thread diameter
16.662
mm
D3
Thread core diameter
14.950
mm
P
Threaded pitch
1.337
mm
L
Nominal length
21.000
mm
I
Screw in depth
12.000
mm
DC
Flange diameter h14
22.000
mm
C
Collar height +0.5 / 0
3.000
mm
E
Hex outside wide min.
18.720
mm
H
Hex height ±1/2 IT 15
6.000
mm
S
Width across flats
17.000
mm
Preview - Generation
Preview
3D
Dimension
2D