CAD model selection
Selectable products: 52
Company
Bossard Catalog
Description
BN 21201 - Hex head bolts partially threaded
Bill of material
BN 21201 3640029 hex head bolt M8x40
BNARTNR
Identification
3640029
BNNORM1
DIN 931
BNNORM2
ISO 4014
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
D
Nominal thread diameter
8.000
mm
D3
Thread core diameter
6.466
mm
P
Thread pitch
1.250
mm
L
Nominal length
40.000
mm
B
Thread length
22.000
mm
BX1
B for L <= 125
22.000
mm
BX2
B for 125<L<=200
28.000
mm
BX3
B for L > 200
0.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
18.000
mm
LS
Shank length min.
11.750
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.600
mm
DA
Inner diameter of bearing surface max.
9.200
mm
DS
Shank diameter min.
7.780
mm
DW
min.
11.600
mm
E
Width across corners min.
14.380
mm
K
Head height
5.300
mm
R
Transition radius under head min.
0.400
mm
S
Across-flats-dimension max.
13.000
mm
A
Distance
3.750
mm
Preview - Generation
Preview
3D
Dimension
2D