CAD model selection
Selectable products: 208
Company
Bossard Catalog
Description
BN 624 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless steel A4
Bill of material
BN 624 1239481 hexagon head screw M10x30
BNARTNR
Identification
1239481
BNNORM1
DIN 933
BNNORM2
ISO 4017
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
10.000
mm
D3
Thread core diameter
8.160
mm
P
Thread pitch
1.500
mm
L
Nominal length
30.000
mm
B
Thread length
25.500
mm
A
Distance max.
4.500
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.600
mm
DA
Inner diameter of bearing surface max.
11.200
mm
DW
Diameter min.
15.600
mm
E
Width across corners min.
18.900
mm
K
Nominal head height
6.400
mm
R
Transition radius under head min.
0.400
mm
S
Across-flats-dimension max.
17.000
mm
X
Thread rudiment
1.900
mm
Preview - Generation
Preview
3D
Dimension
2D