CAD model selection
Selectable products: 98
Company
Bossard Catalog
Description
BN 31102 - Hex head bolts partially threaded (DIN 931; ISO 4014), stainless steel A4 80
Bill of material
BN 31102 5820220 hexagon head bolt M10x150
BNARTNR
Identification
5820220
BNNORM1
DIN 931
BNNORM2
ISO 4014
BNMAT
Material
Stainless steel A4 80
D
Nominal thread diameter
10.000
mm
D3
Thread core diameter
8.160
mm
P
Thread pitch
1.500
mm
L
Nominal length
150.000
mm
B
Thread length
32.000
mm
BX1
B for L <= 125
26.000
mm
BX2
B for 125<L<=200
32.000
mm
BX3
B for L > 200
45.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
118.000
mm
LS
Shank length min.
110.500
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.800
mm
DA
Inner diameter of bearing surface max.
11.200
mm
DS
Shank diameter min.
9.780
mm
DW
min.
15.600
mm
E
Width across corners min.
18.900
mm
K
Head height
6.400
mm
R
Transition radius under head min.
0.400
mm
S
Across-flats-dimension max.
17.000
mm
A
Distance
4.500
mm
Preview - Generation
Preview
3D
Dimension
2D