CAD model selection
Selectable products: 171
Company
Bossard Catalog
Description
BN 625 - Hex head bolts partially threaded (DIN 931; ISO 4014), stainless steel A4
Bill of material
BN 625 1239996 hexagon head bolt M12x150
BNARTNR
Identification
1239996
BNNORM1
DIN 931
BNNORM2
ISO 4014
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
12.000
mm
D3
Thread core diameter
9.853
mm
P
Pitch of bolt
1.750
mm
L
Nominal length
150.000
mm
B
Thread length
36.000
mm
BX1
B for L <= 125
30.000
mm
BX2
B for 125<L<=200
36.000
mm
BX3
B for L > 200
49.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
114.000
mm
LS
Shank length min.
105.250
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.600
mm
DA
Inner diameter of Auflageflaeche max.
13.700
mm
DS
Shank diameter min.
11.730
mm
DW
min.
17.400
mm
E
Width across corners min.
21.100
mm
K
Head height
7.500
mm
R
Transition radius under head min.
0.600
mm
S
Across-flats-dimension max.
19.000
mm
A
Distance
5.250
mm
Preview - Generation
Preview
3D
Dimension
2D