CAD model selection
Selectable products: 53
Company
Bossard Catalog
Description
BN 627 - Hex head screws / bolts, partially / fully threaded, with UNC thread (UNC; ~DIN 933/931), A4
Bill of material
BN 627 5808510 hexagon head screw / bolt 3/8x2 1/4
BNARTNR
Identification
5808510
BNNORM1
UNC
BNNORM2
~DIN 933/931
BNMAT
Material
INOX A4
D1
Thread
3/8''
Inch
B
25.000
mm
E
16.500
mm
K
6.000
mm
S
9/16
Inch
L
2 1/4
Inch
Preview - Generation
Preview
3D
Dimension
2D