CAD model selection
Selectable products: 28
Company
Bossard Catalog
Description
BN 40072 - Hex head screws fully threaded, with metric fine thread (DIN 961; ISO 8676), cl. 8.8, zinc plated blue
Bill of material
BN 40072 3091752 hex screw M10x1x40
BNARTNR
Identification
3091752
BNNORM1
DIN 961
BNNORM2
ISO 8676
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
10.000
mm
D3
Thread core diameter
8.773
mm
P
Threaded pitch
1.000
mm
L
Nominal length
40.000
mm
B
Thread length
37.000
mm
A
Distance from the last full form thread to the bearing face max.
3.000
mm
C
Height of plate lug (or thickness of the flange or collar) max.
0.600 mm
DW
Diameter of the bearing face min.
15.600
mm
E
Width across corners min.
18.900
mm
K
Head height
6.400
mm
R
Transition radius under head min.
0.400
mm
S
Across-flats-dimension max.
17.000
mm
Preview - Generation
Preview
3D
Dimension
2D