CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 1072 - Threaded rod metric thread (~DIN 975), PA 6.6, natural
Bill of material
BN 1072 1404393 threaded rod M6x1000
BNARTNR
Identification
1404393
BNNORM1
~DIN 975
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
D
Nominal thread diameter
6.000
mm
D3
Thread core diameter
4.773
mm
P
Threaded pitch
1.000
mm
L
Nominal length
mm
Preview - Generation
Preview
3D
Dimension
2D