CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 20588 - Threaded rod metric thread (DIN 975), aluminum P60 / ~Al 6, natural anodized
Bill of material
BN 20588 3541706 threaded rod M12x1000
BNARTNR
Identification
3541706
BNNORM1
DIN 975
BNMAT
Material
Aluminum P60 / ~Al 6
BNSURFACE
Surface
natural anodized
D
Nominal thread diameter
12.000
mm
D3
Thread core diameter
9.853
mm
P
Threaded pitch
1.750
mm
L
Nominal length
mm
Preview - Generation
Preview
3D
Dimension
2D