CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 111 - Threaded rod metric thread (DIN 975), 4.6 / 4.8, zinc plated blue, 2 meter
Bill of material
BN 111 1124838 threaded rod M12
BNARTNR
Identification
1124838
BNNORM1
DIN 975
BNMAT
Material
Steel 4.6 / 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
12.000
mm
D3
Thread core diameter
9.853
mm
P
Threaded pitch
1.750
mm
L
Nominal length
mm
Preview - Generation
Preview
3D
Dimension
2D