CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 1203 - Threaded rod metric thread (DIN 975), 4.6 / 4.8, plain, 3 meter
Bill of material
BN 1203 1414801 threaded rod M8
BNARTNR
Identification
1414801
BNNORM1
DIN 975
BNMAT
Material
Steel 4.6 / 4.8
BNSURFACE
Surface
plain
D
Nominal thread diameter
8.000
mm
D3
Thread core diameter
6.466
mm
P
Threaded pitch
1.250
mm
L
Nominal length
mm
Preview - Generation
Preview
3D
Dimension
2D