CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 33063 - Threaded rod metric thread (DIN 975), 4.6 / 4.8, hot dip galvanized, 1 meter
Bill of material
BN 33063 5820380 threaded rod M12
BNARTNR
Identification
5820380
BNNORM1
DIN 975
BNMAT
Material
Steel 4.6 / 4.8
BNSURFACE
Surface
hot dip galvanized
D
Nominal thread diameter
12.000
mm
D3
Thread core diameter
9.853
mm
P
Threaded pitch
1.750
mm
L
Nominal length
mm
Preview - Generation
Preview
3D
Dimension
2D