CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 415 - Threaded rod with metric fine thread (DIN 975), 4.6 / 4.8, plain, 1 meter
Bill of material
BN 415 1173103 threaded rod M4x0.5
BNARTNR
Identification
1173103
BNNORM1
DIN 975
BNMAT
Material
Steel 4.6 / 4.8
BNSURFACE
Surface
plain
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.387
mm
P
Threaded pitch
0.500
mm
L
Nominal length
mm
Preview - Generation
Preview
3D
Dimension
2D