CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 5269 - Threaded rod metric thread (DIN 975), 8.8, zinc plated blue, 1 meter
Bill of material
BN 5269 1379976 threaded rod M16
BNARTNR
Identification
1379976
BNNORM1
DIN 975
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
16.000
mm
D3
Thread core diameter
13.546
mm
P
Threaded pitch
2.000
mm
L
Nominal length
mm
Preview - Generation
Preview
3D
Dimension
2D