CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 33034 - Threaded rods metric thread (DIN 975), A4, stainless steel A4 2m
Bill of material
BN 33034 5816950 threaded rod M12
BNARTNR
Identification
5816950
BNNORM1
DIN 975
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
12.000
mm
D3
Thread core diameter
9.853
mm
P
Threaded pitch
1.750
mm
L
Nominal length
mm
Preview - Generation
Preview
3D
Dimension
2D