CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 4877 - Threaded rods metric thread (DIN 975), A2, stainless steel A2 2m
Bill of material
BN 4877 1379755 threaded rod M12
BNARTNR
Identification
1379755
BNNORM1
DIN 975
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
12.000
mm
D3
Thread core diameter
9.853
mm
P
Threaded pitch
1.750
mm
L
Nominal length
mm
Preview - Generation
Preview
3D
Dimension
2D