CAD model selection
Selectable products: 18
Company
Bossard Catalog
Description
BN 662 - Threaded rods metric thread (DIN 975), A2, stainless steel A2 1m
Bill of material
BN 662 1250957 threaded rod M16
BNARTNR
Identification
1250957
BNNORM1
DIN 975
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
16.000
mm
D3
Thread core diameter
13.546
mm
P
Threaded pitch
2.000
mm
L
Nominal length
mm
Preview - Generation
Preview
3D
Dimension
2D