CAD model selection
Selectable products: 18
Company
Bossard Catalog
Description
BN 11493 - Hexalobular (6 Lobe) socket set screws with flat point
Bill of material
BN 11493 3060213 hexalobular socket set screw M4x8
BNARTNR
Identification
3060213
BNNORM1
DIN 34827 FL
BNNORM2
~ISO 4026
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
8.000
mm
T
Depth of counterbore min.
1.000
mm
INNENSECHSRUN
X8
A
2.400
mm
DP
Max. diameter
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D