CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 13270 - Hexalobular (6 Lobe) socket set screws with flat point
Bill of material
BN 13270 3060194 hexalobular socket set screw M6x10
BNARTNR
Identification
3060194
BNNORM1
DIN 34827 FL
BNNORM2
~ISO 4026
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
D
Nominal thread diameter
6.000 mm
D3
Thread core diameter
4.773 mm
P
Threaded pitch
1.000 mm
L
Nominal length
10.000
mm
T
Depth of counterbore min.
1.600 mm
INNENSECHSRUN
X15
A
3.350 mm
DP
Max. diameter
4.000 mm
Preview - Generation
Preview
3D
Dimension
2D