CAD model selection
Selectable products: 39
Company
Bossard Catalog
Description
BN 1406 - Slotted set screws with flat point, chamfered (~DIN 551; ~ISO 4766), brass, plain
Bill of material
BN 1406 1162861 slotted set screw M4x10
BNARTNR
Identification
1162861
BNNORM1
~DIN 551
BNNORM2
~ISO 4766
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
10.000
mm
N
Width of slot
0.600
mm
T
Depth of the driving feature max.
1.120
mm
Preview - Generation
Preview
3D
Dimension
2D