CAD model selection
Selectable products: 17
Company
Bossard Catalog
Description
BN 1536 - Hexalobular (6 Lobe) socket set screws with cup point (DIN 34827 CP; ~ISO 4029), cl. 45 H, zinc plated blue
Bill of material
BN 1536 3060175 hexalobular socket set screw M4x6
BNARTNR
Identification
3060175
BNNORM1
DIN 34827 CP
BNNORM2
~ISO 4029
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
6.000
mm
T
Depth of counterbore min.
1.000
mm
INNENSECHSRUN
X8
A
2.400
mm
D2
2.000
mm
Preview - Generation
Preview
3D
Dimension
2D