CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 1632 - Hex domed cap nuts for segment clamping bolts (~DIN 1587), steel C35E (1.1181), plain
Bill of material
BN 1632 1362577 hex domed cap nut M20
BNARTNR
Identification
1362577
BNNORM1
~DIN 1587
BNMAT
Material
Steel C35E (1.1181)
BNSURFACE
Surface
plain
D
Nominal thread diameter
20.000
mm
D1
Thread core diameter
17.294
mm
P
Threaded pitch
2.500
mm
DA
Inner diameter of installation face max.
21.600
mm
DH
Diameter max.
28.000
mm
DW
Diameter of the washer face min.
29.700
mm
X
Length of the thread run-out
0.000
mm
G2
Undercut length as of M12
9.300
mm
M
Overall height max.
52.000
mm
M1
Wrenching height max.
18.000
mm
S
Across-flats-dimension max.
30.000
mm
T
Thread depth min.
44.000
mm
Preview - Generation
Preview
3D
Dimension
2D