CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 1633 - Hex domed cap nuts for segment clamping bolts (~DIN 1587), stainless steel 1.4301
Bill of material
BN 1633 3725315 hexagon domed cap nut M20
BNARTNR
Identification
3725315
BNNORM1
~DIN 1587
BNMAT
Material
Stainless steel 1.4301 (X5CrNi18-10)
D
Thread
M20
D3
28.000
mm
E
34.000
mm
F
22.000
mm
T
44.000
mm
M
18.000
mm
S
30.000
mm
W
3.000
mm
H
52.000
mm
Preview - Generation
Preview
3D
Dimension
2D