CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 1424 - Hex socket set screws with flat point
Bill of material
BN 1424 1205021 hexagon socket set screw M10x45
BNARTNR
Identification
1205021
BNNORM1
ISO 4026
BNNORM2
DIN 913
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
D
Nominal thread diameter
10.000
mm
D3
Thread core diameter
8.160
mm
P
Threaded pitch
1.500
mm
L
Nominal length
45.000
mm
DP
Diameter of the cone-shaped head max.
7.000
mm
S
Width across flats
5.000
mm
T
Depth of the driving feature min.
6.000
mm
Preview - Generation
Preview
3D
Dimension
2D