CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 28 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45 H, zinc plated blue
Bill of material
BN 28 1034561 hexagon socket set screw M5x6
BNARTNR
Identification
1034561
BNNORM1
ISO 4026
BNNORM2
DIN 913
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
5.000
mm
D3
Thread core diameter
4.019
mm
P
Threaded pitch
0.800
mm
L
Nominal length
6.000
mm
DP
Diameter of the cone-shaped head max.
3.500
mm
S
Width across flats
2.500
mm
T
Depth of the driving feature min.
3.000
mm
Preview - Generation
Preview
3D
Dimension
2D