CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 1425 - Hex socket set screws with cone point
Bill of material
BN 1425 1206133 hexagon socket set screw M10x16
BNARTNR
Identification
1206133
BNNORM1
ISO 4027
BNNORM2
DIN 914
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
D
Nominal thread diameter
10.000
mm
D3
Thread core diameter
8.160
mm
P
Threaded pitch
1.500
mm
L
Nominal length
16.000
mm
DT
Diameter of the truncated cone point max.
2.500
mm
E
Width across corners min.
5.720
mm
S
Width across flats
5.000
mm
T
Depth of the driving feature min.
6.000
mm
SW
Angle of the cone
90.000
mm
Preview - Generation
Preview
3D
Dimension
2D