CAD model selection
Selectable products: 111
Company
Bossard Catalog
Description
BN 26 - Hex socket set screws with dog point (ISO 4028; DIN 915), cl. 45 H, black
Bill of material
BN 26 1030396 hex socket set screw with dog point M8x35
BNARTNR
Identification
1030396
BNNORM1
ISO 4028
BNNORM2
DIN 915
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
black
D
Nominal thread diameter
8.000
mm
D3
Thread core diameter
6.466
mm
P
Threaded pitch
1.250
mm
L
Nominal length
35.000
mm
DP
Diameter of the flat max.
5.500
mm
S
Width across flats
4.000
mm
T
Depth of the driving feature min.
5.000
mm
Z
Length of the pin max.
4.300
mm
Preview - Generation
Preview
3D
Dimension
2D