CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 1427 - Hex socket set screws with cup point
Bill of material
BN 1427 1207601 hexagon socket set screw M8x10
BNARTNR
Identification
1207601
BNNORM1
ISO 4029
BNNORM2
DIN 916
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
D
Nominal thread diameter
8.000 mm
D3
Thread core diameter
6.466 mm
P
Threaded pitch
1.250 mm
L
Nominal length
10.000
mm
S
Width across flats
4.000 mm
DZ
Diameter of the cup point max.
5.000 mm
T
Depth of the driving feature min.
5.000
mm
VV
2.000
Preview - Generation
Preview
3D
Dimension
2D