CAD model selection
Selectable products: 25
Company
Bossard Catalog
Description
BN 30 - Hex socket set screws with cup point (ISO 4029; DIN 916), cl. 45 H, zinc plated blue
Bill of material
BN 30 3055884 hexagon socket set screw M4x12
BNARTNR
Identification
3055884
BNNORM1
ISO 4029
BNNORM2
DIN 916
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
12.000
mm
S
Width across flats
2.000
mm
DZ
Diameter of the cup point max.
2.000
mm
T
Depth of the driving feature min.
2.500
mm
VV
1.000
Preview - Generation
Preview
3D
Dimension
2D