CAD model selection
Selectable products: 155
Company
Bossard Catalog
Description
BN 427 - Slotted set screws with flat point, chamfered (DIN 551; ISO 4766), 14 H / 22 H, zinc plated blue
Bill of material
BN 427 1178075 slotted set screw M6x8
BNARTNR
Identification
1178075
BNNORM1
DIN 551
BNNORM2
ISO 4766
BNMAT
Material
Steel 14 H / 22 H
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.000
mm
D3
Thread core diameter
4.773
mm
P
Threaded pitch
1.000
mm
L
Nominal length
8.000
mm
N
Width of slot
1.000
mm
T
Depth of the driving feature max.
2.900
mm
Preview - Generation
Preview
3D
Dimension
2D