CAD model selection
Selectable products: 68
Company
Bossard Catalog
Description
BN 429 - Slotted set screws with cone point (DIN 553; ISO 7434), 14 H / 22 H, zinc plated blue
Bill of material
BN 429 1180746 slotted set screw M5x5
BNARTNR
Identification
1180746
BNNORM1
DIN 553
BNNORM2
ISO 7434
BNMAT
Material
Steel 14 H / 22 H
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
5.000
mm
D3
Thread core diameter
4.019
mm
P
Threaded pitch
0.800
mm
L
Nominal length
5.000
mm
N
Width of slot
0.800
mm
T
Depth of the driving feature max.
2.350
mm
Z2
Distance ~
2.500
mm
Preview - Generation
Preview
3D
Dimension
2D