CAD model selection
Selectable products: 19
Company
Bossard Catalog
Description
BN 431 - Slotted set screws with cup point (DIN 438; ISO 7436), 14 H / 22 H, zinc plated blue
Bill of material
BN 431 1182072 slotted set screw M4x5
BNARTNR
Identification
1182072
BNNORM1
DIN 438
BNNORM2
ISO 7436
BNMAT
Material
Steel 14 H / 22 H
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
D3
Thread core diameter
3.141
mm
P
Threaded pitch
0.700
mm
L
Nominal length
5.000
mm
DZ
Diameter of the cup point
1.700
mm
N
Width of slot
0.600
mm
T
Depth of the driving feature
1.200
mm
W
Angle
120
°
Preview - Generation
Preview
3D
Dimension
2D