CAD model selection
Selectable products: 78
Company
Bossard Catalog
Description
BN 33032 - Hex socket set screws with cone point (ISO 4027; DIN 914), A4, stainless steel A4
Bill of material
BN 33032 5816010 hexagon socket set screw M5x25
BNARTNR
Identification
5816010
BNNORM1
ISO 4027
BNNORM2
DIN 914
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
5.000
mm
D3
Thread core diameter
4.019
mm
P
Threaded pitch
0.800
mm
L
Nominal length
25.000
mm
DT
Diameter of the truncated cone point max.
0.000
mm
E
Width across corners min.
2.870
mm
S
Width across flats
2.500
mm
T
Depth of the driving feature min.
3.000
mm
SW
Angle of the cone
90
°
Preview - Generation
Preview
3D
Dimension
2D