CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 619 - Hex socket set screws with dog point (ISO 4028; DIN 915), A2, stainless steel A2
Bill of material
BN 619 1237284 hexagon socket set screw M6x10
BNARTNR
Identification
1237284
BNNORM1
ISO 4028
BNNORM2
DIN 915
BNMAT
Material
INOX A2
D
Nominal thread diameter
6.000
mm
D3
Thread core diameter
4.773
mm
P
Threaded pitch
1.000
mm
L
Nominal length
10.000
mm
DP
Diameter of the flat max.
4.000
mm
S
Width across flats
3.000
mm
T
Depth of the driving feature min.
3.500
mm
Z
Length of the pin max.
3.250
mm
Preview - Generation
Preview
3D
Dimension
2D