CAD model selection
Selectable products: 40
Company
Bossard Catalog
Description
BN 1391 - Stud bolts tap end without interference fit, length ~1,25d (DIN 939 Fo; SN 212202), 8.8, zinc plated blue
Bill of material
BN 1391 1157663 stud bolt M10x45
BNARTNR
Identification
1157663
BNNORM1
DIN 939 Fo
BNNORM2
SN 212202
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
10.000
mm
D3
Thread core diameter
8.160
mm
P
Threaded pitch
1.500
mm
DE
Nominal diameter, screw-in
10.000
mm
DE3
Core diameter of screw-in
8.160
mm
P3
Threaded pitch screw-in
1.500
mm
L1
Overal length
57.000
mm
L
Length
45.000
mm
B1
Thread length
12.000
mm
B2
Thread length
26.000
mm
BX1
B2 for L <= 125
26.000
mm
BX2
B2 for 125<L<=200
32.000
mm
BX3
B2 for L > 200
45.000
mm
X1
Length of the thread run-out
1.900
mm
X2
Length of the thread run-out
3.800
mm
Preview - Generation
Preview
3D
Dimension
2D