CAD model selection
Selectable products: 40
Company
Bossard Catalog
Description
BN 1434 - Stud bolts tap end without interference fit, length ~1,25d (DIN 939 Fo; SN 212202), zinc plated blue
Bill of material
BN 1434 1223399 stud bolt M8x50
BNARTNR
Identification
1223399
BNNORM1
DIN 939 Fo
BNNORM2
SN 212202
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
8.000
mm
D3
Thread core diameter
6.466
mm
P
Threaded pitch
1.250
mm
DE
Nominal diameter, screw-in
8.000
mm
DE3
Core diameter of screw-in
6.466
mm
P3
Threaded pitch screw-in
1.250
mm
L1
Overal length
60.000
mm
L
Length
50.000
mm
B1
Thread length
10.000
mm
B2
Thread length
22.000
mm
BX1
B2 for L <= 125
22.000
mm
BX2
B2 for 125<L<=200
28.000
mm
BX3
B2 für L > 200
0.000
mm
X1
Length of the thread run-out
1.600
mm
X2
Length of the thread run-out
3.200
mm
Preview - Generation
Preview
3D
Dimension
2D