CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 1445 - Stud bolts tap end without interference fit, length ~2d (DIN 835 Fo), 8.8, blackened / plain
Bill of material
BN 1445 1220691 stud bolt M8x40
BNARTNR
Identification
1220691
BNNORM1
DIN 835 Fo
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
blackened / blank
D
Nominal thread diameter
8.000
mm
D3
Thread core diameter
6.466
mm
P
Threaded pitch
1.250
mm
DE
Nominal thread diameter
8.000
mm
DE3
Thread core diameter
6.466
mm
P3
Threaded pitch
1.250
mm
L
Length
40.000
mm
B1
Thread length
16.000
mm
B2
Thread length
22.000
mm
BX1
B2 for L <= 125
22.000
mm
BX2
B2 for 125<L<=200
28.000
mm
BX3
B2 for L > 200
0.000
mm
X
Length of the thread run-out
3.200
mm
Preview - Generation
Preview
3D
Dimension
2D